(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tamperproof Screw, Two-Hole Pan Head Tapping Screw

Tamperproof Screw, Two-Hole Pan Head Tapping Screw

[Features]
· Can be used for decoration because a two-hole type is popular for design purposes.
· Can also be used as a wooden screw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SP033510
SP033513
SP033516
SP033520
SP033525
SP033532
SP033538
SP033550
SP034210
SP034213
SP034216
SP034220
SP034225
SP034232
SP034238
SP034250
SP034810
SP034813
SP034816
SP034820
SP034825
SP034832
SP034838
SP034850
SP034863
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

SGD 2.46

1 Piece(s) 6 Day(s) or more 103.510

SGD 2.46

1 Piece(s) 6 Day(s) or more 103.513

SGD 2.53

1 Piece(s) 6 Day(s) or more 103.516

SGD 2.60

1 Piece(s) 6 Day(s) or more 103.520

SGD 2.53

1 Piece(s) 6 Day(s) or more 103.525

SGD 2.73

1 Piece(s) 6 Day(s) or more 103.532

SGD 2.75

1 Piece(s) 6 Day(s) or more 103.538

SGD 3.20

1 Piece(s) 6 Day(s) or more 103.550

SGD 3.87

1 Piece(s) 6 Day(s) or more 104.210

SGD 2.82

1 Piece(s) 6 Day(s) or more 104.213

SGD 2.82

1 Piece(s) 6 Day(s) or more 104.216

SGD 2.90

1 Piece(s) 6 Day(s) or more 104.220

SGD 2.90

1 Piece(s) 6 Day(s) or more 104.225

SGD 4.35

1 Piece(s) 6 Day(s) or more 104.232

SGD 2.98

1 Piece(s) 6 Day(s) or more 104.238

SGD 3.45

1 Piece(s) 6 Day(s) or more 104.250

SGD 3.97

1 Piece(s) 6 Day(s) or more 104.810

SGD 2.90

1 Piece(s) 6 Day(s) or more 104.813

SGD 2.90

1 Piece(s) 6 Day(s) or more 104.816

SGD 4.35

1 Piece(s) 6 Day(s) or more 104.820

SGD 4.35

1 Piece(s) 6 Day(s) or more 104.825

SGD 3.08

1 Piece(s) 6 Day(s) or more 104.832

SGD 3.42

1 Piece(s) 6 Day(s) or more 104.838

SGD 5.06

1 Piece(s) 6 Day(s) or more 104.850

SGD 5.80

1 Piece(s) 6 Day(s) or more 104.863

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Two-Hole
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)