(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flange Stable Nut

Flange Stable Nut

Suitable for the fastening of soft or fragile materials. Capable of performing an intermediate lock. Does not require a spring lock washer, either.

Part Number

Configured Part Number is shown.

Part Number
FSN-M4-SUS
FSN-M8-SUS
FSN-M12-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M)

SGD 1.72

1 Piece(s) 4 Day(s) or more 104

SGD 2.31

1 Piece(s) 4 Day(s) or more 108

SGD 3.47

1 Piece(s) 4 Day(s) or more 1012

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Applications, Functions Stop loosening Locking Details Friction Nut Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)