(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1/2, Made of Plastic (Part Numbers)

Part Number

Configured Part Number is shown.

TH-411P-4P

 
Part Number
TH-411P-4P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.63

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Type Hose fitting set Applicable Fluid Hot / cold water
Connection Thread Nominal 1/2 Hose Connection Type Hose Barb Connection Thread Type G
Connection Type Female Thread Applicable hose internal diameter (nominal diameter)(Ø) 13(13A) Shape Straight
Number of Sales Unit 1 Applicable Resin Pipe Details Twin hoses for bath

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)