(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer, OF-30LRA, Rc1/8×Rc1/8 (Part Numbers)

Oil Strainer, OF-30LRA, Rc1/8×Rc1/8

Prevents foreign matter from mixing in with fluid, and stops problems such as poor combustion from happening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OF-30LRA

 
Part Number
OF-30LRA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.69

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/8B(6A) Max. Operating Pressure(MPa) 0.1 Filter Filter paper 30μ
Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)