(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kerosene Cock Straight, Ball Valve Type, ⌀8 × ⌀7.2, Barbed (Part Numbers)

Kerosene Cock Straight, Ball Valve Type, ⌀8 × ⌀7.2, Barbed

[Features]
· Pressure resistance performance: 0.1–0.6 MPa. Using the ball valve type improves the pressure resistance performance (0.6 MPa) for enhanced safety.
· 90° fully open/close handle: The handle opens and closes by 90° for secure fully opening and closing operation.
· Addition of four models:, Four new types of ball valve have been added to create a lineup of eight products that are suitable for kerosene ball valves.
· The handle is made from a flame-retardant resin.

Part Number

Configured Part Number is shown.

OF-610

Part Number
OF-610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.91

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Straight Body Material C3771BE
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape 90° Switch Handle Max. Operating Pressure(MPa) 0.6
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)