(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gas Ball Valve, Threaded, with Butterfly Handle, G Type

Gas Ball Valve, Threaded, with Butterfly Handle, G Type

A threaded gas ball valve for LPG (conformity test accepted product). Manufactured from forged brass, this valve has excellent durability and corrosion resistance.

[Features]
· This product is manufactured, from forged brass and has excellent durability and corrosion resistance.
· In the stem section, the double O-ring structure prevents external leakage and also penetration by external water.
· The lever handle is made of stainless steel and the operating part is vinyl coated.
· The full-bore design of the ball matches the nominal diameter of the pipe and is optimal for use in large-flow piping. (Nominal diameter: ≥ 1).
· The ball is high-precisions made Ni-Cr plated brass.
· The ball seat is manufactured from maintenance-free PTFE (polytetrafluoroethylene).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G-T20M

 
Part Number
G-T20M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 40.73

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Gas
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Connection Type Rc Screws Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Handle Shape Wing Handle
Operation Method Manual Max. Operating Pressure(MPa) 3.3 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)