(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Threaded Ball Gas Valve, G Type, Lever Handle

Threaded Ball Gas Valve, G Type, Lever Handle

[Features]
・ Stem part: Double O-ring structure prevents external leakage and water intrusion
・ Lever handle: It is made of stainless steel, the operation part is vinyl coated
・ Main body: It is made of forged brass with excellent durability and corrosion resistance
・ Ball: Full-bore designed to the same nominal diameter as the pipe. Optimal for use in large flow-rate pipelines. (Nominal diameter 1 or more) In addition, it is a high-precision ball made of brass whose surface is plated with Ni-Cr.
・ Ball seat: It is maintenance free because it uses PTFE (tetrafluoroethylene resin)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-20M
G-25
G-32
G-40
G-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 40.73

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 60.31

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 83.77

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 105.38

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 153.81

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Gas
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 3.3
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)