(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angle Miniature Valve, R Screw × Flare

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OMV-680-1
OMV-680-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHandle Shape

SGD 14.92

1 Piece(s) 7 Day(s) or more [Knurled Handle] Resin Handle

SGD 15.80

1 Piece(s) 7 Day(s) or more [Knurled Handle] Brass Handle

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A) Control Side, Connection Type Flare
Controller Side, Plumbing Pipe Dia.(Ø) 8 Max. Operating Pressure(MPa) 1.0 Length L(mm) 23.5
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)