(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter Ball Valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VC-156B

 
Part Number
VC-156B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.32

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3604BD Applicable Fluid Water / Oil
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type G Thread
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Lever Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)