(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Ball M8 Type, R Type, R Screw × Ring Joint (Part Numbers)

Free Ball M8 Type, R Type, R Screw × Ring Joint

Operation made easier by adoption of long handle. Space-saving. Handle position and direction of opening and closing can be adjusted depending on your piping needs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M8-0606MLR
M8-0808MLR
M8-1010MLR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)

SGD 22.19

1 Piece(s) 7 Day(s) or more Full Bore1/8B(6A)

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore1/4B(8A)

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Ring Joint Handle Shape Long Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)