(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve for Copper Pipe/Copper Pipe Connection, Soldered S1 Type

Ball Valve for Copper Pipe/Copper Pipe Connection, Soldered S1 Type

The S1 model is a full-bore type that does not affect the flow rate.

[Features]
· Easy to open and close using a coin, screwdriver, wrench, etc.
· Compact size requires minimal piping space.
· The full-bore type valve does not affect the flow rate (S1-type).
· No handle. Therefore, piping and heat retention construction work is simplified and operation malfunctions can also be prevented.
· Useful for directly brazing copper tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S1-09
S1-12
S1-15
S1-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)

SGD 28.07

1 Piece(s) 7 Day(s) or more Full Bore9.529.52

SGD 28.80

1 Piece(s) 7 Day(s) or more Full Bore12.712.7

SGD 30.96

1 Piece(s) 7 Day(s) or more Standard bore15.8815.88

SGD 35.62

1 Piece(s) 7 Day(s) or more Reduced Bore22.2222.22

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Oil
Supply Side, Connection Type Copper Pipe Insertion Control Side, Connection Type Copper Pipe Insertion Handle Shape Driver Type
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)