(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CBL27 Type, Ball Valve with Check Valve, HIVP x G Screw, Angled Type

CBL27 Type, Ball Valve with Check Valve, HIVP x G Screw, Angled Type

HIVP (impact-resistant hard PVC pipe) can be inserted directly. Space-saving thanks to integration of internal check valve. Uses a check valve with a high flow rate. Handle length is adjustable, so it will not get in the way of installation.

[Features]
· Check valve built-in design requires only 1/3 or less of conventional piping space, compared to when check valves and other valves are installed separately.
· Easy to install piping, even to thin water heaters.
· The handle can also be removed for easy installation of pipes and heat insulation.
· Can be connected directly with a flexible coupling.
· A dedicated check valve for a nominal diameter of 3/4 (20) is included, and the handle length is adjustable when compared to the same check valve used for a nominal diameter of 1/2 (13), so one unit can be used with a standard handle and long neck handle.
· Features single-touch removal so that when it is removed installation is

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBL27-1313M-S
CBL27-1320M-S
CBL27-2013M-S
CBL27-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)

SGD 36.60

1 Piece(s) 7 Day(s) or more Standard bore18(13)[1/2B] 1/2B(15A)

SGD 37.88

1 Piece(s) 7 Day(s) or more Standard bore18(13)3/4B(20A)

SGD 38.82

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)[1/2B] 1/2B(15A)

SGD 38.82

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Direct Insertion Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Applicable Resin Pipe HIVP (Hard Impact-Resistant Polyvinyl Chloride Pipe)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)