(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CBL26 Type, Ball Valve with Check Valve, HIVP x Adapter with Nut Angle Type

CBL26 Type, Ball Valve with Check Valve, HIVP x Adapter with Nut Angle Type

HIVP (impact-resistant hard PVC pipe) can be inserted directly. Non asbestos packing is included. Space-saving integrated check valve. Uses a check valve with a large flow rate. Handle length is adjustable, so it does not get in the way of construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBL26-1313M-S
CBL26-1320M-S
CBL26-2013M-S
CBL26-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)

SGD 37.70

1 Piece(s) 7 Day(s) or more Standard bore18(13)[1/2B] 1/2B(15A)

SGD 41.08

1 Piece(s) 7 Day(s) or more Standard bore18(13)3/4B(20A)

SGD 43.68

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)[1/2B] 1/2B(15A)

SGD 43.68

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Direct Insertion Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Applicable Resin Pipe HIVP (Hard Impact-Resistant Polyvinyl Chloride Pipe)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)