(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CBL14 Type, Ball Valve with Check Valve, Adapter with Nut x G Screw Angle Type (Part Numbers)

CBL14 Type, Ball Valve with Check Valve, Adapter with Nut x G Screw Angle Type

Non asbestos packing is included. Space saving thanks to integral check valve. Uses a check valve with a large flow rate. Handle length is adjustable, so it won't get in the way of construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBL14-13M-S
CBL14-20M-S
CBL14-2013M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 32.32

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 36.52

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 36.52

1 Piece(s) 7 Day(s) or more 3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Reduced Bore Supply Side, Connection Type Adaptor With Nut (G Screw) Control Side, Connection Type G Thread
Handle Shape Adjustable Length T-shaped Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)