(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB7 Type, Ball Valve with Check Valve, R Screw x Adapter with Nut

CB7 Type, Ball Valve with Check Valve, R Screw x Adapter with Nut

Space-saving due to integrated design with built-in check valve. Easy to install piping, even to thin water heaters. Moreover, construction is easy because piping and insulation work can be carried out with the handle removed. The IN side screw (main body side) of this product can be connected to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB7-13M-S
CB7-20M-S
CB7-1320M-S
CB7-2013M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 29.87

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 34.28

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

SGD 32.32

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)3/4B(20A)

SGD 34.28

1 Piece(s) 7 Day(s) or more Standard bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type R Screws Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)