(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB1 Type, Ball Valve with Check Valve, R Screw × G Screw (Part Numbers)

CB1 Type, Ball Valve with Check Valve, R Screw × G Screw

Space-saving due to integrated design with internal check valve. Easy to install piping, even to thin water heaters. Moreover, construction is easy because you can perform piping and heat-retention work with the handle removed. The IN side screw (on the main body side) of this product can be connected to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB1-13M-S
CB1-20M-S
CB1-2013M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 29.48

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 28.55

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

SGD 28.55

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type R Screws Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)