(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve, WB11L Type, Angled Ball Valve for Toilets, Screwdriver Type (Part Numbers)

Double Lock Valve, WB11L Type, Angled Ball Valve for Toilets, Screwdriver Type

Integration of the piping adapter and ball valve stop cock enables neat and compact piping layouts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WB11L-1313M-S

 
Part Number
WB11L-1313M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 56.96

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type One-Touch Connection Supply Side, Plumbing Pipe Dia.(Ø) 17
Control Side, Connection Type G Thread Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Driver Type
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Nominal Dimension of Applicable Resin Pipe 13A(15A)
Use of Antifreeze Not Applicable Applicable Cross-linked Polyethylene Pipe Type PN15M / Type M for Tap Water Applicable Polybutene pipe Type J / Type J for Tap Water
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)