(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve WB10L for Toilet Angle Ball Valve (Part Numbers)

Double Lock Valve WB10L for Toilet Angle Ball Valve

[Features]
▪ Compared to general pipes, there are fewer connections and the risk of leaks is reduced.
▪ Reduces effort required to connect during installation.
▪ The ball valve function 90° opening and closing is an easy operation.
▪ The flow can be simply adjusted with the orientation of the handles (0° to 90°).
▪ Compact and neat piping can be achieved by integration of the piping adapter and ball valve stop cock.
▪ The mounting screws can also be hidden neatly by affixing the included cosmetic sticker to the seat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WB10L-1313M-S

 
Part Number
WB10L-1313M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 56.96

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type One-Touch Connection Supply Side, Plumbing Pipe Dia.(Ø) 17
Control Side, Connection Type G Thread Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Nominal Dimension of Applicable Resin Pipe 13A(15A)
Use of Antifreeze Not Applicable Applicable Cross-linked Polyethylene Pipe Type PN15M / Type M for Tap Water Applicable Polybutene pipe Type J / Type J for Tap Water
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)