(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Brass ball valve for connecting to parallel female threads.
[Features]
・ It is ideal for single-action construction of cross-linked polyethylene pipe / polybutene pipe
・ Adjustable flow rate to save water
・ It can pipe neatly with single-action connection. It is a product manufactured in Japan
・ An outer diameter seal allows for a wide flow path and large flow rate.
・ Single-action connection to the pipe for excellent workability
・ The normal ball valve is used with the valve fully open and fully closed, but this product is a special ball valve with adjustable flow rate (intermediate opening/closing).
・ Adjusting the direction of the handle (milling machine) can easily save water, etc.
[Applications]
・ It is ideal for water piping that requires a ball valve (ball valve stopcocks for washbasins and sinks)
Japanese Only
Part Number
Configured Part Number is shown.
WB27-1313MA-S-1
Main Body Shape | Straight | Material | C3771BE | Applicable Fluid | Water |
---|---|---|---|---|---|
Ball Valve Type | Standard bore | Supply Side, Connection Type | One-Touch Connection | Supply Side, Plumbing Pipe Dia.(Ø) | 17 |
Control Side, Connection Type | G Thread | Control Side Naminal Pipe Threads B name (A name) | 1/2B(15A) | Handle Shape | Lever Handle |
Ball Seat | EPDM | Operation Method | Manual | Max. Operating Pressure(MPa) | 1.0 |
Nominal Dimension of Applicable Resin Pipe | 13A(15A) | Use of Antifreeze | Not Applicable | Applicable Cross-linked Polyethylene Pipe | Type PN15M / Type M for Tap Water |
Applicable Polybutene pipe | Type J / Type J for Tap Water | Valve Supply Side / Control Side Swapping | Not Applicable | Number of Sales Unit | 1 |
How can we improve?
How can we improve?