(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super zero Oldham coupling series MCZ type aluminum alloy products (Part Numbers)

Super zero Oldham coupling series MCZ type aluminum alloy products

Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

PDF

Part Number

Configured Part Number is shown.

MCZ-70-16X17C

Part Number
MCZ-70-16X17C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

SGD 192.89

1 Piece(s) 6 Day(s) or more 1016177053100~Less than 5004001~10000176.522.510000271.74X10-4249873.4M6M103080.9

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Alloy Allowable Displacement(Angle Displacement)(deg) 1
Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MCZ-70-16X17C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.

Similar Part Numbers

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-70-16X19C
MCZ-70-16X20C
MCZ-70-16X22C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

SGD 58.44

1 Piece(s) 6 Day(s) or more 1010618251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

SGD 58.44

1 Piece(s) 6 Day(s) or more 1010718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

SGD 58.44

1 Piece(s) 6 Day(s) or more 1010818251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

SGD 192.89

1 Piece(s) 6 Day(s) or more 1016197053100~Less than 5004001~10000176.522.510000271.74X10-4249873.4M6M103080.9

SGD 192.89

1 Piece(s) 6 Day(s) or more 1016207053100~Less than 5004001~10000176.522.510000271.74X10-4249873.4M6M103080.9

SGD 192.89

1 Piece(s) 6 Day(s) or more 1016227053100~Less than 5004001~10000176.522.510000271.74X10-4249873.4M6M103080.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)