(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bellows coupling series NB type phosphor bronze product (Part Numbers)

Bellows coupling series NB type phosphor bronze product

Low cost bellows coupling, using phosphor bronze for bellows, and brass for boss part. Nickel plating treatment.

[Features]
· NB series bellows coupling is made with phosphor bronze (PBP3-0), with brass bracket (BsBM) used, both fixed with solder.
· No backlash, low inertia, high torsional rigidity, compact coupling with flexibility.
· Model number is no. 4, with shaft diameter from 2 mm to 10 mm, and always in stock with all shaft diameter combinations (inner diameter tapping processed).

PDF

Part Number

Configured Part Number is shown.

NB-08-5X6

Part Number
NB-08-5X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)

SGD 39.75

1 Piece(s) 6 Day(s) or more 105614260.1960.2±1.50.4X10-49.812270.28

Loading...

  1. 1

Basic Information

Type Bellows coupling Application Standard Transmission Torque Range(N•m) 0.05~1.00
Properties High camber rigidity / Zero Backlash / Compact Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000
Body Material Other alloys Allowable Displacement(Angle Displacement)(deg) 1.5 Product Category Coupling body
Allowable Displacement(Parallel Displacement)Range(mm) 0.02~0.2 Max. Rotational Speed(r/min) 5000 Bellows Material Phosphor Bronze (PBP3-0)
Type Set screws Other types of alloys Brass (BsBM) Flexibility
Isokinetic Set Screw Type M M3

Please check the type/dimensions/specifications of the part NB-08-5X6 in the Bellows coupling series NB type phosphor bronze product series.

Similar Part Numbers

Part Number
NB-06-4X4
NB-06-5X5
NB-08-3X3
NB-08-6X6
NB-08-6X7
NB-08-6X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)

SGD 24.74

1 Piece(s) 6 Day(s) or more 104414220.1470.1±0.90.28X10-47.854113.95

SGD 29.30

1 Piece(s) 6 Day(s) or more 105514220.1470.1±0.90.28X10-47.854113.95

SGD 29.14

1 Piece(s) 6 Day(s) or more 103314260.1960.2±1.50.4X10-49.812270.28

SGD 39.75

1 Piece(s) 6 Day(s) or more 106614260.1960.2±1.50.4X10-49.812270.28

SGD 39.75

1 Piece(s) 6 Day(s) or more 106714260.1960.2±1.50.4X10-49.812270.28

SGD 39.75

1 Piece(s) 6 Day(s) or more 106814260.1960.2±1.50.4X10-49.812270.28

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)