(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Japanese Only
Part Number
Configured Part Number is shown.
WLCL-2TH-N
Part Number |
---|
WLCL-2TH-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 76.65 | 1 Piece(s) | 64 Day(s) or more | Roller lever type | Standard / Heat Resistant | - | - | - | - | 5~120 | UL / C-UL / GB(CCC) | IP67 | - | 25±5° | - | - | - | 1500 | 120 | - | - | - | - | - | - | - | Adjustable rod lever type | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, standard type | - | - | - | - | - | - | - | General built-in switch | Without cable mold | - | Screw terminal type | Standard (hexagon socket head cap screw) | 125 / 250 / 500 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V, 500 V (10 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A) | Stainless steel rod | General load/micro-load | - | 25 to 140 mm (adjustment range) |
Loading...
Main Body Size | Standard |
---|
Please check the type/dimensions/specifications of the part WLCL-2TH-N in the Two-Circuit Limit Switch [WL-N/WL] series.
Part Number |
---|
WL-1H |
WL-1H-N(FOR WLRCA2-N) |
WL-1H1100(WLCA2 HEAD,LEVER) |
WLCL-G-N |
WLCL-LD |
WLCL-LD-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 21.92 | 1 Piece(s) | 34 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Head only parts set type (lever not included), for WLCA2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2 | - | ||
SGD 21.92 | 1 Piece(s) | 34 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Head only parts set type (lever not included), for WLRCA2-N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLRCA2-N | - | ||
SGD 23.42 | 1 Piece(s) | 4 Day(s) | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | - | - | - | Head only parts set type, for WLCA2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2 | Spatter-prevention | ||
SGD 73.65 | 1 Piece(s) | 34 Day(s) or more | Roller Lever Type (rotation) | Standard | - | Presence | Variable Rods, Levers | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 1.39 | - | 15±5 | - | 2-circuit Double-break | 1000 | 120 | AC100/125V / More than AC300V / AC240/250V | 10 | 40±0.7 | 55 | 94.1 | 25-140 | - | Stainless steel rod φ3 ± 0.2 (length 160) | No | - | - | Pg13.5 | Ground terminal included | - | General standard type, overtravel type 90°, high-sensitivity type | φ3 ± 0.2 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 112.51 | 1 Piece(s) | 34 Day(s) or more | Roller Lever Type (rotation) | Standard | - | No | Variable Rods, Levers | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 1.39 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | DC125V / AC100/125V / DC30V or Less | 10 | 40±0.7 | 55 | 94.1 | 25-140 | - | Stainless steel rod φ3 ± 0.2 (length 160) | Light-emitting diode (LED) | - | - | G1/2 | Ground terminal not included | - | General standard type, general load type | φ3 ± 0.2 | - | Bi-directional (front / back) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 107.71 | 1 Piece(s) | 4 Day(s) or more | Rod Shape | Standard | - | Presence | - | Variable Metal Rods | -10~80 | CSA / EN / UL / GB(CCC) | IP67 | 1.39 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V | - | 40±0.7 | 42 | 94.1 | 25-140 | - | Stainless steel rod φ3 ± 0.2 (length 160) | Light-emitting diode (LED) | - | - | G1/2 | Ground terminal not included | - | General operating display type, standard type (variable rod / lever) | φ3 ± 0.2 (length 160) | Gold clad contact mounted cross bar structure | 4-direction (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?