(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Two-Circuit Limit Switch [WL-N/WL] (Part Numbers)

Two-Circuit Limit Switch [WL-N/WL]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • On Sale Till 31/03/2025

The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.

[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WLCAL4-LE-N

 
Part Number
WLCAL4-LE-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

SGD 75.75

1 Piece(s) 64 Day(s) or more Roller lever typeStandard-----10~80UL / C-UL / GB(CCC)IP67-15±5°---1500120-------Adjustable rod lever typeNeon lamp (125 to 250 V AC)--G1/2Ground terminal not included-General operating display type, standard type-------General built-in switch--Screw terminal typeStandard (hexagon socket head cap screw)125 / 250 / 5008 / 14 / 30 / 125 / 250125 V AC, 250 V, 500 V (10 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A)Stainless steel rodGeneral load/micro-load-350 to 380 mm (adjustment range)

Loading...

  1. 1

Basic Information

Main Body Size Standard

Please check the type/dimensions/specifications of the part WLCAL4-LE-N in the Two-Circuit Limit Switch [WL-N/WL] series.

Similar Part Numbers

Part Number
WL-1H
WL-1H-N(FOR WLRCA2-N)
WL-1H1100(WLCA2 HEAD,​LEVER)
WLCAL4-N
WLCAL5-LD-N
WLCAL5-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

SGD 21.92

1 Piece(s) 34 Day(s) or more -Standard----------------------------Head only parts set type (lever not included), for WLCA2------------------For WLCA2-

SGD 21.92

1 Piece(s) 34 Day(s) or more -Standard----------------------------Head only parts set type (lever not included), for WLRCA2-N------------------For WLRCA2-N-

SGD 23.42

1 Piece(s) 4 Day(s) -Standard---------------------Roller lever type------Head only parts set type, for WLCA2------------------For WLCA2Spatter-prevention

SGD 98.61

1 Piece(s) Same day Rod ShapeStandard-Presence-Variable Metal Rods-10~80CSA / EN / UL / GB(CCC)IP670.98-15±5-2-circuit Double-break1500120DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V-40±0.74294.1350-380-Stainless steel rod φ3.2No--G1/2Ground terminal not included-General standard type, reference type (variable rod / lever)φ3.2Gold clad contact mounted cross bar structure4-direction (front / rear / side) mountingSnap Action--1a1b-------------

SGD 106.97

1 Piece(s) 4 Day(s) or more Rod ShapeStandard-Presence-[Spring + Metal Rod] Coil Spring-10~80CQC / CSA / UL / GB(CCC)IP670.9-15±5-2-circuit Double-break1000120AC100/125V / More than AC300V / AC240/250V1040±0.76794.1428.5±2-Piano wire φ2.3Light-emitting diode (LED)--G1/2Ground terminal not included-General standard type, overtravel type, 90° operating typeφ2.3-4-direction (front / rear / side) mountingSnap action, single sided operation supported--1a1b-------------

SGD 98.61

1 Piece(s) Same day Rod ShapeStandard-Presence-[Spring + Metal Rod] Coil Spring-10~80-IP670.9-15±5-2-circuit Double-break1500120DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V-40±0.74294.1428.5±2-Piano wire φ2.3 (spring rod lever)No--G1/2Ground terminal not included-General standard type, standard type (spring rod lever)φ2.3Gold clad contact mounted cross bar structure4-direction (front / rear / side) mountingSnap Action--1a1b-------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)