(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Pull Limit Switch [VB] (Part Numbers)

Multi-Pull Limit Switch [VB]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]
  • Multi-Pull Limit Switch [VB]

VB type appeared with new form. Improvement in strength and sealing property of head with integrated head box. Drastic improvement in mechanical durability.

[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer/machine.
· Possible to remove oil/water though entered into the plunger as oil filter is provided.
· Approved by EN/IEC (only with earth terminal), and approved by CCC.
· The product with earth terminal supports CE marking.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VB-2211

 
Part Number
VB-2211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Number of Plunger Rows Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Switch Box

SGD 179.08

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685898Roller plunger typeNo3.532±0.4NBR (Nitrile Rubber)With HeadSide two locations-General type, plunger element with oil filter-----

Loading...

  1. 1

Basic Information

Main Body Size Standard

Please check the type/dimensions/specifications of the part VB-2211 in the Multi-Pull Limit Switch [VB] series.

Similar Part Numbers

Part Number
VB-2111
VB-2121
VB-2141
VB-2221
VB-2241
VB-2251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Number of Plunger Rows Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Switch Box

SGD 170.61

1 Piece(s) 7 Day(s) or more Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685898Bevel plunger typeNo3.526±0.4NBR (Nitrile Rubber)With HeadSide two locations-General type, plunger element with oil filter-----

SGD 198.44

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685898Bevel plunger typeNo3.526±0.4NBR (Nitrile Rubber)With Head4 Locations-General type, plunger element with oil filter-----

SGD 170.61

1 Piece(s) 7 Day(s) or more Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685885Bevel plunger typeNo3.513±0.4NBR (Nitrile Rubber)No flangeSide two locations-General type, plunger element with oil filter-----

SGD 165.77

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685898Roller plunger typeNo3.532±0.4NBR (Nitrile Rubber)With Head4 Locations-General type, plunger element with oil filter-----

SGD 176.66

1 Piece(s) Same day Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo2-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10685885Roller plunger typeNo3.519±0.4NBR (Nitrile Rubber)No flangeSide two locations-General type, plunger element with oil filter-----

SGD 156.32

1 Piece(s) 34 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger-2-10~80GB(CCC)IP67--Single Pole Double Throw500120-----Roller plunger type---NBR (Nitrile Rubber)--Ground terminal not includedGeneral type125 / 250125 / 250125 V AC, 250 V (10 A)120 V DC (0.6 A) / 250 V (0.3 A)No flange, 4 conduit holes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)