(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Enclosed Switch [SHL] (Part Numbers)

Compact Enclosed Switch [SHL]

[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SHL-W255

 
Part Number
SHL-W255
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

SGD 34.49

1 Piece(s) Same day Lever Shape (push)Standard--[Hinge Roller Levers] Hinge/Roller/Short LeverTUV / UL / GB(CCC) / CQC / CSA3.928Single Pole Double ThrowDC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1542.517.540.931-Stainless steel sintered roller φ9.5 × 4.0No333±1---General Shape-Side mountedSnap Action1c----

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part SHL-W255 in the Compact Enclosed Switch [SHL] series.

Similar Part Numbers

Part Number
SHL-D55-L4MR SFLEX 3M
SHL-D55-L4MR VCTF 3M
SHL-D55-MR VCTF 3M
SHL-W255-01
SHL-W255-MR VCTF 3M
SHL-W3155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

SGD 45.14

1 Piece(s) 34 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence-----General type (mold type)-----125 / 250 / 4808 / 14 / 30 / 125 / 250SFLEX 3M

SGD 39.31

1 Piece(s) 34 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence---3-General type (mold type)----VCTF (rightward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

SGD 51.34

1 Piece(s) Same day Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1573.517.538.9-VCTF 3-core, finished diameter φ7mmStainless Steel Push ButtonNo234±0.8Mold terminal type3Right pull-outGeneral form (mold type)-Panel / side mountingSnap Action1c----

SGD 32.79

1 Piece(s) Same day Lever Shape (push)Standard--[Hinge Roller Levers] Hinge/Roller/Short LeverCQC / CSA / UL / GB(CCC) / TUV3.928Single Pole Double ThrowAC100/125V / DC30V or Less0.542.517.540.931-Stainless steel sintered roller φ9.5 × 4.0No333±1---Micro-load type-Side mountedSnap Action1c----

SGD 38.45

1 Piece(s) 4 Day(s) or more Roller lever typeStandard--[Hinge Lever] Hinge LeverEN / CE / GB(CCC) / TUV----------Short hinge roller lever typeNo---3-General type (mold type)----VCTF (rightward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

SGD 39.30

1 Piece(s) 4 Day(s) or more Lever Shape (push)Standard--[Hinge Roller Levers] Unidirectional Operation Hinge Roller LeverCQC / CSA / UL / GB(CCC) / TUV2.5513Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1542.517.540.952.5-Stainless steel sintered roller φ9.5 × 4.0No5.544.5±1---General Shape-Side mountedSnap Action1c----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)