(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
For detecting object from multiple directions
[Features]
· Multi-application tactile switch to detect the object from multiple direction.
· Slow actions switch structure
· Contact with metallic plating and high contact reliability due to micro load.
· Direct input to microcomputer and programmable controller is possible.
· Three type of M5, M8, M10 with small outer diameter.
· Panel fitting system with easy fitting
Japanese Only
Part Number
Configured Part Number is shown.
D5B-5013
Part Number |
---|
D5B-5013 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 67.28 | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Hemisphere Plunger | No | - | 0.74 | 0.3 | 0.8 | 24.5 | Hemisphere Plunger Shape (Resin Plunger) R2.15 | M5 Connector Type | 3 | Resin plunger | M5X0.5 | - | NC only, NO contact specifications not included |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Contact Type | Mutual insulation double-throw | Mechanical Life(10,000 times) | 1000 |
Mechanical Operation Frequency(times/min or Less) | 120 | Rated Operating Voltage(V) | DC30V or Less | Rated Conductance Current(A) | 0.03 |
Detector element details | Oil Resistant Cord φ3 0.08mm2 2-Core | Direction of Operation | Slow action |
Please check the type/dimensions/specifications of the part D5B-5013 in the Tactile Switch [D5B] series.
Part Number |
---|
D5B-1023 |
D5B-1025 |
D5B-1511 |
D5B-5015 |
D5B-5021 |
D5B-5023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 49.74 | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Cone Plunger | No | - | 1.47 | 0.3 | 1.0 | 39.3 | Cone Plunger Shape (Resin Plunger) R0.9 | M10 Connector Type | 3 | Tactile (touch) switch, resin plunger | M10X0.5 | - | 1b (NC only, NO specification not included) | ||
SGD 40.15 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | [Top Plunger] Cone Plunger | - | - | 0.98 | 0.3 | 0.9 | 32.5 | Cone Plunger Shape (Resin Plunger) R0.8 | M8 Connector Type | 1 | Resin plunger | M8X0.5 | - | NC only, NO contact specifications not included | ||
SGD 46.58 | 1 Piece(s) | Same day | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 1 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Presence | 1b (NC only, NO specification not included) | ||
SGD 74.48 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | [Top Plunger] Hemisphere Plunger | No | - | 0.74 | 0.3 | 0.8 | 24.5 | Hemisphere Plunger Shape (Resin Plunger) R2.15 | M5 Connector Type | 5 | Resin plunger | M5X0.5 | - | NC only, NO contact specifications not included | ||
SGD 60.26 | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Cone Plunger | No | - | 0.74 | 0.3 | 0.8 | 27 | Cone Plunger Shape (Resin Plunger) R0.5 | M5 Connector Type | 1 | Resin plunger | M5X0.5 | - | NC only, NO contact specifications not included | ||
SGD 63.40 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | [Top Plunger] Cone Plunger | No | - | 0.74 | 0.3 | 0.8 | 27 | Cone Plunger Shape (Resin Plunger) R0.5 | M5 Connector Type | 3 | Resin plunger | M5X0.5 | - | NC only, NO contact specifications not included |
How can we improve?
How can we improve?