(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tactile Switch [D5B] (Part Numbers)

Tactile Switch [D5B]
  • On Sale Till 31/03/2025

For detecting object from multiple directions

[Features]
· Multi-application tactile switch to detect the object from multiple direction.
· Slow actions switch structure
· Contact with metallic plating and high contact reliability due to micro load.
· Direct input to microcomputer and programmable controller is possible.
· Three type of M5, M8, M10 with small outer diameter.
· Panel fitting system with easy fitting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D5B-5011

 
Part Number
D5B-5011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

SGD 60.26

1 Piece(s) Same day Plunger Type[Top Plunger] Hemisphere PlungerNo-0.740.30.824.5Hemisphere Plunger Shape (Resin Plunger) R2.15M5 Connector Type1Resin plungerM5X0.5-1b (NC only, NO specification not included)

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 120 Rated Operating Voltage(V) DC30V or Less Rated Conductance Current(A) 0.03
Detector element details Oil Resistant Cord φ3 0.08mm2 2-Core Direction of Operation Slow action

Please check the type/dimensions/specifications of the part D5B-5011 in the Tactile Switch [D5B] series.

Similar Part Numbers

Part Number
D5B-1023
D5B-1025
D5B-1511
D5B-5013
D5B-5015
D5B-5021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

SGD 49.74

1 Piece(s) Same day Plunger Type[Top Plunger] Cone PlungerNo-1.470.31.039.3Cone Plunger Shape (Resin Plunger) R0.9M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

SGD 40.15

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Cone Plunger--0.980.30.932.5Cone Plunger Shape (Resin Plunger) R0.8M8 Connector Type1Resin plungerM8X0.5-NC only, NO contact specifications not included

SGD 46.58

1 Piece(s) Same day Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type1Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)

SGD 67.28

1 Piece(s) Same day Plunger Type[Top Plunger] Hemisphere PlungerNo-0.740.30.824.5Hemisphere Plunger Shape (Resin Plunger) R2.15M5 Connector Type3Resin plungerM5X0.5-NC only, NO contact specifications not included

SGD 74.48

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Hemisphere PlungerNo-0.740.30.824.5Hemisphere Plunger Shape (Resin Plunger) R2.15M5 Connector Type5Resin plungerM5X0.5-NC only, NO contact specifications not included

SGD 60.26

1 Piece(s) Same day Plunger Type[Top Plunger] Cone PlungerNo-0.740.30.827Cone Plunger Shape (Resin Plunger) R0.5M5 Connector Type1Resin plungerM5X0.5-NC only, NO contact specifications not included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)