(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Limit Switch [D4C] (Part Numbers)

Small Limit Switch [D4C]
  • On Sale Till 31/03/2025

Mainly standards with improved sealing properties

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4C-4324

 
Part Number
D4C-4324
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 63.48

1 Piece(s) 5 Day(s) or more Roller lever typeStandard-----10~70TUV / CE / GB(CCC) / ENIP67------1000120-------Roller lever type (high sensitivity type)No-------5Standard type----VCTF oil resistance cord12530125 V AC (0.1 A)30 V DC (0.1 A)-

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4C-4324 in the Small Limit Switch [D4C] series.

Similar Part Numbers

Part Number
D4C-0024
D4C-0031
D4C-0032
D4C-4331
D4C-4332
D4C-4350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 37.38

1 Piece(s) 54 Day(s) or more -Standard-----10~70-IP67------1000120-------Roller lever type (high sensitivity type)---------Head only parts set type (with actuator)----------

SGD 33.92

1 Piece(s) 6 Day(s) or more -Standard[Top Plunger] Top, Plunger----10~70-IP67------1000120-------Sealed pin plunger type---------Head only parts set type (with actuator)----------

SGD 40.00

1 Piece(s) Quote -Standard[Roller Plungers] Roller Plunger----10~70-IP67------1000120-------Sealed roller plunger type---------Head only parts set type (with actuator)----------

SGD 57.02

1 Piece(s) 54 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger----10~70EN / CE / GB(CCC) / TUVIP67------1000120-------Sealed pin plunger typeNo-------5Standard type----VCTF oil resistance cord12530125 V AC (0.1 A)30 V DC (0.1 A)-

SGD 85.80

1 Piece(s) Same day Plunger TypeStandard[Roller Plungers] Seal, Roller PlungersPresence---10~70EN / TUVIP6717.651.8-4.8-Single Pole Double Throw1000120AC100/125V / DC30V or Less0.14017.449-VCTF Oil Resistance Code 5m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-No334.3----Ground terminal (micro-load type) included5-φ12×4.4Front mountingStainless Steel Roller1c------

SGD 73.57

1 Piece(s) 54 Day(s) or more Rod ShapeStandard---[Spring + Resin Rod] Plastic Rod-10~70EN / CE / GB(CCC) / TUVIP67------1000120-------Plastic rod typeNo-------5Standard type----VCTF oil resistance cord12530125 V AC (0.1 A)30 V DC (0.1 A)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)