(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Limit Switch [D4C] (Part Numbers)

Small Limit Switch [D4C]

Mainly standards with improved sealing properties

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4C-3227-P

 
Part Number
D4C-3227-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 69.97

1 Piece(s) 54 Day(s) or more Roller lever typeStandard-----10~70-IP67------1000120-------Adjustable roller lever typeLED-------3Weather resistance type----VCTF oil resistance cord-30-30 V DC (4 A)-

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4C-3227-P in the Small Limit Switch [D4C] series.

Similar Part Numbers

Part Number
D4C-0024
D4C-0031
D4C-0032
D4C-3231
D4C-3232
D4C-3250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 37.38

1 Piece(s) 54 Day(s) or more -Standard-----10~70-IP67------1000120-------Roller lever type (high sensitivity type)---------Head only parts set type (with actuator)----------

SGD 33.92

1 Piece(s) 6 Day(s) or more -Standard[Top Plunger] Top, Plunger----10~70-IP67------1000120-------Sealed pin plunger type---------Head only parts set type (with actuator)----------

SGD 40.00

1 Piece(s) Quote -Standard[Roller Plungers] Roller Plunger----10~70-IP67------1000120-------Sealed roller plunger type---------Head only parts set type (with actuator)----------

SGD 79.38

1 Piece(s) 4 Day(s) or more Plunger TypeStandard[Top Plunger] Seal, Pin, PlungersPresence---10~70EN / TUVIP6717.651.8-4.8-Single Pole Double Throw1000120DC30V or Less44017.449-VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-LED (red)324.9----Ground terminal included3Stainless Steel Plungerφ10Front mounting-1c------

SGD 82.89

1 Piece(s) Same day Plunger TypeStandard[Roller Plungers] Seal, Roller PlungersPresence---10~70EN / TUVIP6717.651.8-4.8-Single Pole Double Throw1000120DC30V or Less44017.449-VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-LED (red)334.3----Ground terminal included3-φ12×4.4Front mountingStainless Steel Roller1c------

SGD 86.15

1 Piece(s) 4 Day(s) or more Rod ShapeStandard---[Spring + Resin Rod] Plastic Rod-10~70EN / TUVIP671.47-15--Single Pole Double Throw1000120DC30V or Less44017.47380VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-LED (red)------Ground terminal included3Nylon rodφ3.2Front mounting-1c------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)