(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Limit Switch [D4CC] (Part Numbers)

Small Limit Switch [D4CC]
  • On Sale Till 31/03/2025

Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4CC-1050

 
Part Number
D4CC-1050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage

SGD 101.39

SGD 20.28

1 Piece(s) Same day Rod Shape---[Spring + Resin Rod] Plastic RodUL / CSA1.47-15-Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Nylon rod φ3.2No--Connectorφ3.2Front mountingSnap Action-1c--

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4CC-1050 in the Small Limit Switch [D4CC] series.

Similar Part Numbers

Part Number
D4CC-1024
D4CC-1031
D4CC-1032
D4CC-1060
D4CC-2024
D4CC-3001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage

SGD 77.65

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)--Standard-CSA / UL5.69-10±3-Single Pole Double ThrowAC100/125V14031.56538Model XS2F-A421-□ 90-F (for AC)Stainless steel-based sintered roller φ17.5 × 7No--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--

SGD 71.30

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Seal, Pin, PlungersPresence--CSA / UL17.651.8-5Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Stainless steel plunger φ10No324.9±1Connectorφ10Front mountingSnap Action-1c--

SGD 77.65

1 Piece(s) 4 Day(s) or more Plunger Type[Roller Plungers] Seal, Roller PlungersPresence--CSA / UL17.651.8-5Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Stainless steel roller φ12 × 4.4No334.3±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--

SGD 67.82

1 Piece(s) 5 Day(s) or more Roller lever type----CSA / UL / GB(CCC)------------Center roller lever typeNo--------125-

SGD 85.55

1 Piece(s) Same day Roller Lever Type (rotation)--Standard-CSA / UL5.69-10±3-Single Pole Double ThrowAC100/125V14031.56538Model XS2F-A421-□ 90-F (for AC)Stainless steel-based sintered roller φ17.5 × 7Presence--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--

SGD 47.30

1 Piece(s) 64 Day(s) or more Plunger Type[Top Plunger] Top, Plunger----------------Pin plunger typeNo---------30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)