(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General-purpose Basic Switch [Z] (Part Numbers)

General-purpose Basic Switch [Z]

Click this image to zoom it.

Move the mouse over the image to zoom

  • General-purpose Basic Switch [Z]
  • General-purpose Basic Switch [Z]
  • On Sale Till 31/03/2025

Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).

PDF

Japanese Only

Part Number
Z-15HW24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

SGD 13.91

SGD 2.78

1 Piece(s) Same day Lever Shape (push)125 ~ 250-8 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting ResinMore than 1019.8-RivetPure Silver200024015------Small force hinge wire lever typeTerminals With Solder----1019.8-0.25----58.8--

Loading...

  1. 1
 

Basic Information

Current type AC/DC

Please check the type/dimensions/specifications of the part Z-15HW24 in the General-purpose Basic Switch [Z] series.

Similar Part Numbers

Part Number
Z-01HD55-B
Z-01HDA55-B5V
Z-01HK355
Z-15HW24-B
Z-15HW52
Z-15HW52-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

SGD 20.93

1 Piece(s) 4 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--15~80UL / CSAIP62[Resin] Thermosetting Resin~41.9-[Crossbar] CrossbarGold alloy20002400.117.4523.949.2---Spring short push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--1.621.5-0.25----3.63--

SGD 23.12

1 Piece(s) 6 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring short push button typeScrew terminal with terminal protective cover-Drip-proof type (including terminal part)--1.621.5-0.25------Standard form

SGD 22.68

1 Piece(s) 75 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring push button type (OP large)Terminals With Solder-Drip-proof type (terminal not included)-----0.25------Standard form

SGD 18.80

1 Piece(s) 32 Day(s) Lever Shape (push)125 ~ 250-8 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting ResinMore than 1019.8-RivetPure Silver20002401517.45-49.2---Small force hinge wire lever typeScrew clamp terminal (internally toothed washer)----1019.8-0.25----58.8--

SGD 20.45

1 Piece(s) 4 Day(s) or more Lever Shape (push)125 ~ 250-8 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting ResinMore than 108.3-RivetPure Silver200024015------Small force hinge wire lever type (OF large)Terminals With Solder----5.619-0.25----58.8--

SGD 20.80

1 Piece(s) 33 Day(s) Lever Shape (push)125 ~ 250-8 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting ResinMore than 108.3-RivetPure Silver200024015------Small force hinge wire lever type (OF large)Screw clamp terminal (internally toothed washer)----5.619-0.25----58.8--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)