(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Blowout Basic Switch Type X

Magnetic Blowout Basic Switch Type X

[Features]
· The direct current exclusive switch with built-in magnetic blow-out mechanism
· Built-in permanent magnet to enable arc blow-out in contact mechanism.
· As regards shape and fitting method, compact size similar to the Z type general-purpose basic switch

PDF

Japanese Only

Part Number

Configured Part Number is shown.

X-10GW-B

 
Part Number
X-10GW-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.45

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Detector Shape Lever Shape (push) DC rated operating voltage(V) 125 Operating Temperature Range(℃) -25::80
Protection Structure IP00 Body Material Thermosetting Resin Force Required for Push Side O.F.(N) ~2
Contact Type Single Pole Double Throw Contact Material Pure Silver Mechanical Life(10,000 times) 100
Mechanical Operation Frequency(times/min or Less) 240 Rated Conductance Current(A) 10 Main Body External Dimension, Width W(mm) 17.45
Main Body External Dimension, Height H(mm) 24.2 Main Body External Dimension, Length L(mm) 49.2 Current type DC
Actuator type Hinge lever type Specification of Terminal Screw clamp terminal (internally toothed washer) Required force for push side, O.F. (detailed numerical values)(N) 1.08

Please check the type/dimensions/specifications of the part X-10GW-B in the Magnetic Blowout Basic Switch Type X series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)