(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Small Basic Switch [SS] (Part Numbers)

Ultra Small Basic Switch [SS]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • On Sale Till 31/03/2025

[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS-5GL2D

 
Part Number
SS-5GL2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 3.32

1 Piece(s) 4 Day(s) or more Lever Shape (push)125[Hinge Lever] Hinge Lever--UL / CSA~21.2Single Pole Double ThrowRivetPure Silver30005ACHinge, roller, lever typePrinted circuit board terminal1c0.49General form (85℃)

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40 Body Material Thermosetting Resin
Mechanical Operation Frequency(times/min or Less) 400 Main Body External Dimension, Width W(mm) 6.4 Main Body External Dimension, Height H(mm) 10.2
Main Body External Dimension, Length L(mm) 19.8

Please check the type/dimensions/specifications of the part SS-5GL2D in the Ultra Small Basic Switch [SS] series.

Similar Part Numbers

Part Number
SS-01GL
SS-01GL-E
SS-01GL-ET
SS-5GL2T
SS-5GLD
SS-5GLT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 3.88

1 Piece(s) Same day Lever Shape (push)--30-EN / UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCHinge lever typeTerminals With Solder-0.49-

SGD 3.88

1 Piece(s) Same day Lever Shape (push)--30-EN / UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCHinge lever typeTerminals With Solder-0.08-

SGD 3.64

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30-UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever type#110 tab terminal1c0.08General form (85℃)

SGD 3.43

10 Piece(s) 4 Day(s) or more Lever Shape (push)125 ~ 250---EN / UL / CSA~11.2Single Pole Double ThrowRivetPure Silver30005ACHinge/Roller/Lever Type#110 tab terminal-0.49-

SGD 2.90

1 Piece(s) 89 Day(s) Lever Shape (push)125 ~ 250---EN / UL / CSA~11.2Single Pole Double ThrowRivetPure Silver30005ACHinge lever typePCB Terminals-0.49-

SGD 2.79

1 Piece(s) Same day Lever Shape (push)125 ~ 250---EN / UL / CSA~11.2Single Pole Double ThrowRivetPure Silver30005ACHinge lever type#110 tab terminal-0.49-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)