(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Numbers)

Tapered Washer 5° for Channels
  • Volume Discount

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number

Configured Part Number is shown.

WTPC-ST3W-M36

Part Number
WTPC-ST3W-M36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

SGD 28.39

1 Piece(s)Available 4 Day(s) or more 10[Steel] SteelTrivalent Chromate3836Flat Washer2Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White[SS400] SS400

Loading...

  1. 1

Basic Information

Type Tapered Washers

Please check the type/dimensions/specifications of the part WTPC-ST3W-M36 in the Tapered Washer 5° for Channels series.

Similar Part Numbers

Part Number
WSCA-STP-M10
WSCA-STP-M12
WSCA-STP-M14
WTPC-ST3W-M39
WTPC-ST3W-M42
WTPC-ST3W-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

SGD 89.35

230 Pieces Per Package

1 Pack(s) 4 Day(s) or more -[Steel] SteelParker1110Special Configurations4.5Box/package-Parker[SS400] SS400

SGD 1.21

1 Piece(s) 4 Day(s) or more -[Steel] SteelParker1412Special Configurations4.5Low Quantity (can be purchased from one)-Parker[SS400] SS400

SGD 52.60

80 Pieces Per Package

1 Pack(s) 4 Day(s) or more -[Steel] SteelParker15.514Special Configurations6Box/package-Parker[SS400] SS400

SGD 31.00

1 Piece(s) 12 Day(s) or more 10[Steel] SteelTrivalent Chromate4239Flat Washer3Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White[SS400] SS400

SGD 31.00

1 Piece(s) 12 Day(s) or more 10[Steel] SteelTrivalent Chromate4542Flat Washer4Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White[SS400] SS400

SGD 0.39

1 Piece(s)Available 4 Day(s) or more 10[Steel] SteelTrivalent Chromate76Flat Washer2.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White[SS400] SS400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)