(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Numbers)

Spring Lock Washer No. 2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • On Sale Till 31/03/2025
  • Volume Discount

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSP2-ST-M27

 
Part Number
WSP2-ST-M27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

SGD 1.04

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric27.5276.8Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-ST-M27 in the Spring Lock Washer No. 2 series.

Similar Part Numbers

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M10
WSP2-ST-M3
WSP2-ST-M3.5
WSP2-ST-M30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

SGD 0.23

1 Piece(s) Same day 10Stainless Steel-6.161.5Low Quantity (can be purchased from one)SUS310S---

SGD 0.60

1 Piece(s) 4 Day(s) or more 10Stainless Steel-8.282Low Quantity (can be purchased from one)SUS310S---

SGD 0.28

1 Piece(s) 4 Day(s) or more -Stainless Steel-10.2102.5Low Quantity (can be purchased from one)[SUS316] SUS316L---

SGD 0.05

1 Piece(s) Same day 10[Steel] Steel[Not Provided] Fabric3.130.7Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

-

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric3.63.50.8Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

SGD 2.08

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric30.5307.5Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)