(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Numbers)

Spring Lock Washer No. 2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • On Sale Till 31/03/2025
  • Volume Discount

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSP2-ST-M2.5

 
Part Number
WSP2-ST-M2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

SGD 0.03

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric2.62.50.6Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-ST-M2.5 in the Spring Lock Washer No. 2 series.

Similar Part Numbers

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M10
WSP2-ST-M2.6
WSP2-ST-M20
WSP2-ST-M22
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

SGD 0.23

1 Piece(s) Same day 10Stainless Steel-6.161.5Low Quantity (can be purchased from one)SUS310S---

SGD 0.60

1 Piece(s) 4 Day(s) or more 10Stainless Steel-8.282Low Quantity (can be purchased from one)SUS310S---

SGD 0.28

1 Piece(s) 4 Day(s) or more -Stainless Steel-10.2102.5Low Quantity (can be purchased from one)[SUS316] SUS316L---

SGD 43.37

5,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric2.72.60.6Box/package-[Not Provided] Fabric-[SWRH] SWRH72B

SGD 0.36

1 Piece(s)Available 4 Day(s) or more 10[Steel] Steel-20.2205.1Low Quantity (can be purchased from one)---[SWRH] SWRH72B

SGD 0.63

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric22.5225.6Low Quantity (can be purchased from one)-[Not Provided] Fabric-[SWRH] SWRH72B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)