(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded【1-5,000 Pieces Per Package】 (Part Numbers)

Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded
  • On Sale Till 31/03/2025
  • Volume Discount

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

PDF

Japanese Only

Part Number
HXN-310S-M8-40
HXN-316-M8-40
HXN-316L-M8-40
HXN-SUS-M8-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

SGD 8.69

1 Piece(s) 4 Day(s) or more 108401.25[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

SGD 1.72

1 Piece(s) 4 Day(s) or more 108401.25[Stainless Steel] SUS316[Not Provided] NoLow Quantity (can be purchased from one)---

SGD 1.68

1 Piece(s) 4 Day(s) or more 108401.25[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)---

SGD 0.75

1 Piece(s) Same day 108401.25[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)---

Loading...

  1. 1
 

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Additional Shape Standard Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)