(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Phillips Flat Head Screw【1-15,000 Pieces Per Package】 (Part Numbers)

Phillips Flat Head Screw
  • On Sale Till 31/03/2025

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSPCSZ-SUSGJB-M8-35

Part Number
CSPCSZ-SUSGJB-M8-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

SGD 143.58

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10835[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3041.25Low Quantity (can be purchased from one)Standard

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Phillips Detailed Shape Disc Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPCSZ-SUSGJB-M8-35 in the Phillips Flat Head Screw series.

Similar Part Numbers

Part Number
CSPCSZ-316L-M2-6
CSPCSZ-316L-M2-8
CSPCSZ-316L-M2.6-10
CSPCSZ-SUSGJB-M8-40
CSPCSZ-SUSGJB-M8-50
CSPCSZ-SUSHB-M3-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

SGD 0.14

1 Piece(s) 4 Day(s) or more 1026[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

SGD 0.12

1 Piece(s) 4 Day(s) or more 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

SGD 0.16

1 Piece(s) 4 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)Standard

SGD 38.08

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10840[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3041.25Box/packageStandard

SGD 49.08

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10850[Copper Plating] German Brown plating[Stainless Steel] Equivalent to SUS3041.25Box/packageStandard

SGD 439.53

2,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10310[Chrome Plating] Black chrome[Stainless Steel] Equivalent to SUS3040.5Box/packageStandard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)