(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cold Butterfly Bolt R Type【1-1,000 Pieces Per Package】 (Part Numbers)

Cold Butterfly Bolt R Type
  • On Sale Till 31/03/2025

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint

Part Number
HANWGRR-STCB-M6-35
HANWGRR-STCG-M6-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

SGD 115.67

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more -6351[Steel] SWCH Equivalent[Chromate Plating] Black ChromateStandardBox/packageStandard

SGD 109.88

250 Pieces Per Package

1 Pack(s) 12 Day(s) or more -6351[Steel] SWCH Equivalent[Chromate Plating] Green ChromateStandardBox/packageStandard

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Basic Shape Hand tightening bolt Thread Type Metric coarse
Tip Shape Flat End

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)