(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Nut M3-36【1-1,800 Pieces Per Package】 (Part Numbers)

High Nut M3-36
  • On Sale Till 31/03/2025
  • Volume Discount

A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.

Part Number
HNH-STCB-M12-40
HNH-STCG-M12-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

SGD 68.57

60 Pieces Per Package

1 Pack(s) 13 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Black Chromate401.7519

SGD 62.41

60 Pieces Per Package

1 Pack(s) 13 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Green Chromate401.7519

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)