(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Nut M3-36【1-1,800 Pieces Per Package】 (Part Numbers)

High Nut M3-36
  • On Sale Till 31/03/2025
  • Volume Discount

A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.

Part Number

Configured Part Number is shown.

HNH-ST3W-M12-90

Part Number
HNH-ST3W-M12-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

SGD 7.81

1 Piece(s) 4 Day(s) or more 1012[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White901.7519

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard

Please check the type/dimensions/specifications of the part HNH-ST3W-M12-90 in the High Nut M3-36 series.

Similar Part Numbers

Part Number
HNH-316L-M10-50
HNH-316L-M12-25
HNH-316L-M12-30
HNH-ST3W-M14-20
HNH-ST3W-M14-25
HNH-ST3W-M14-30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

SGD 18.65

1 Piece(s)Available 4 Day(s) or more 1010[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-50-17

SGD 932.27

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-251.7519

SGD 822.31

80 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-301.7519

SGD 2.17

1 Piece(s)Available 4 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White20-22

SGD 215.22

130 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White25-22

SGD 217.56

110 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White30-22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)