(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Without Lifting Pipe Bracket Iron SP Lifting Tank

Without Lifting Pipe Bracket Iron SP Lifting Tank

[Features]
· Hinge type suspending band for a spiral duct pipe.
· Use the 140 size for the 125 (VP) two-tube pipe.
· Zinc Electroplated Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10222-0017
A10222-0021
A10222-0036
A10222-0055
A10222-0074
A10222-0089
A10222-0093
A10222-0125
A10222-0130
A10222-0144
A10222-0159
A10222-0163
A10222-0178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

SGD 8.09

1 Piece(s) 11 Day(s) or more 80~Less than 90φ7580

SGD 8.09

1 Piece(s) 10 Day(s) or more 100~Less than 200φ100103

SGD 9.50

1 Piece(s) 10 Day(s) or more 100~Less than 200φ125128

SGD 9.50

1 Piece(s) 10 Day(s) or more 100~Less than 200φ140140

SGD 10.77

1 Piece(s) 11 Day(s) or more 100~Less than 200φ175178

SGD 10.77

1 Piece(s) 11 Day(s) or more 200~Less than 300φ200203

SGD 13.49

1 Piece(s) 11 Day(s) or more 200~Less than 300φ225228

SGD 20.84

1 Piece(s) 9 Day(s) or more 200~Less than 300φ275278

SGD 22.55

1 Piece(s) 7 Day(s) or more 300~Less than 400φ300303

SGD 24.13

1 Piece(s) 9 Day(s) or more 300~Less than 400φ325328

SGD 25.85

1 Piece(s) 9 Day(s) or more 300~Less than 400φ350353

SGD 26.92

1 Piece(s) 9 Day(s) or more 300~Less than 400φ375378

SGD 28.44

1 Piece(s) 9 Day(s) or more 400~Less than 500φ400403

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Spiral Duct Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)