(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster) (Part Numbers)

Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster)

Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.

[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WK-130RBE-S

Part Number
WK-130RBE-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 42.27

1 Piece(s) 8 Day(s) or more 177140.01~220.00With Rotation Stopper147100561389313038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Wheel Material Conductive Rubber
Wheel Characteristics Abrasion Resistance / Cold Resistance / Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Bearing Available

Please check the type/dimensions/specifications of the part WK-130RBE-S in the Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster) series.

Similar Part Numbers

Part Number
WK-100RBE
WK-100RBE-S
WK-130RBE
WK-150RBE
WK-150RBE-S
WK-200RBE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 20.84

1 Piece(s) 8 Day(s) or more 14480.01~140.00No9880451167910035

SGD 28.23

1 Piece(s) 8 Day(s) or more 14480.01~140.00With Rotation Stopper9880451167910035

SGD 35.51

1 Piece(s) 4 Day(s) or more 177140.01~220.00No147100561389313038

SGD 38.57

1 Piece(s) 8 Day(s) or more 198140.01~220.00No156.8100561389315045

SGD 47.88

1 Piece(s) 8 Day(s) or more 198140.01~220.00With Rotation Stopper156.8100561389315045

SGD 56.37

1 Piece(s) 8 Day(s) or more 250140.01~220.00No1961126315410220045

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)