(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) (Part Numbers)

Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster)

Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.

[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ-200RBE-S

Part Number
WJ-200RBE-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 78.29

1 Piece(s) 8 Day(s) or more 250140.01~220.00With Rotation Stopper19611211214014020045

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Conductive Rubber
Wheel Characteristics Abrasion Resistance / Cold Resistance / Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Bearing Available

Please check the type/dimensions/specifications of the part WJ-200RBE-S in the Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) series.

Similar Part Numbers

Part Number
WJ-130RBE
WJ-130RBE-S
WJ-130RBE-WS
WJ-200RBE-WS
WJ-250RBE
WJ-250RBE-WS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 41.01

1 Piece(s) 4 Day(s) or more 177140.01~220.00No147808010810813038

SGD 47.79

1 Piece(s) 8 Day(s) or more 177140.01~220.00With Rotation Stopper147808010810813038

SGD 49.69

1 Piece(s) 8 Day(s) or more 177140.01~220.00With Double Stopper (Rotation + Turning)147808010810813038

SGD 80.26

1 Piece(s) 8 Day(s) or more 250140.01~220.00With Double Stopper (Rotation + Turning)19611211214014020045

SGD 132.70

1 Piece(s) 8 Day(s) or more 305220.01~320.00No264.612512516016025050

SGD 150.45

1 Piece(s) 8 Day(s) or more 305220.01~320.00With Double Stopper (Rotation + Turning)264.612512516016025050

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)