(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Numbers)

Part Number

Configured Part Number is shown.

SUS-SJ150RB

Part Number
SUS-SJ150RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 107.01

1 Piece(s) 7 Day(s) or more 190140.01~220.00No156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215040Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Stainless Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SJ150RB in the General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.

Similar Part Numbers

Part Number
SUS-SJ100NB-S
SUS-SJ100R
SUS-SJ100R-S
SUS-SJ150RB-S
SUS-SJ150UB
SUS-SJ150UB-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 72.01

1 Piece(s) 7 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032Available

SGD 66.26

1 Piece(s) 7 Day(s) or more 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

SGD 75.56

1 Piece(s) 7 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

SGD 118.53

1 Piece(s) 7 Day(s) or more 190140.01~220.00With Rotation Stopper156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)10210215040Available

SGD 97.99

1 Piece(s) 7 Day(s) or more 190140.01~220.00No156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210215038Available

SGD 109.84

1 Piece(s) 7 Day(s) or more 190140.01~220.00With Rotation Stopper156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210215038Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)