(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Numbers)

Part Number
SJ-75U-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 13.68

1 Piece(s) 4 Day(s) or more 9335.01~80.00With Rotation Stopper78.4UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270587525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SJ-75U-S in the General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.

Similar Part Numbers

Part Number
SJ-100NB
SJ-100NB-S
SJ-100R
SJ-100R-S
SJ-75UB
SJ-75UB-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 23.63

1 Piece(s) 8 Day(s) or more 13280.01~140.00No117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance68(71)68(71)909010032Available

SGD 28.51

1 Piece(s) 7 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance68(71)68(71)909010032Available

SGD 21.58

1 Piece(s) 4 Day(s) or more 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

SGD 25.15

1 Piece(s) 4 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

SGD 15.54

1 Piece(s) 4 Day(s) or more 9335.01~80.00No78.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525Available

SGD 17.98

1 Piece(s) 4 Day(s) or more 9335.01~80.00With Rotation Stopper78.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270587525Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)