(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) (Part Numbers)

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER)
  • Volume Discount

A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WK-200FB

Part Number
WK-200FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 95.11

1 Piece(s) 7 Day(s) or more 250-320.01~485.00No392IronAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1126315410220044Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)