(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) (Part Numbers)

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER)
  • Volume Discount

A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WK-130MCB

Part Number
WK-130MCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 78.95

1 Piece(s) 7 Day(s) or more 177-220.01~320.00No245[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389313042Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WK-130MCB in the General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) series.

Similar Part Numbers

Part Number
WK-100MCA-S
WK-100MCB
WK-100MCB-S
WK-130MCB-S
WK-130N
WK-130RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

SGD 53.76

1 Piece(s) 7 Day(s) or more 144-140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant80451167910034No

SGD 51.11

1 Piece(s) 7 Day(s) or more 144-140.01~220.00No176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant80451167910034Available

SGD 58.08

1 Piece(s) 7 Day(s) or more 144-140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant80451167910034Available

SGD 86.40

1 Piece(s) 7 Day(s) or more 177-220.01~320.00With Rotation Stopper245[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant100561389313042Available

SGD 25.16

1 Piece(s) 8 Day(s) or more 177-140.01~220.00No176.4[Rubber] Conductive RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance100561389313038No

SGD 29.18

1 Piece(s) 4 Day(s) or more 177-140.01~220.00No176.4[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance100561389313038Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)