(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A product entirely made in Japan.
Japanese Only
Part Number
Configured Part Number is shown.
HJ-50RB
Part Number |
---|
HJ-50RB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 21.81 | 1 Piece(s) | 4 Day(s) or more | 72 | 80.01~140.00 | No | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 50 | 50 | 65 | 65 | 50 | 28 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part HJ-50RB in the General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) series.
Part Number |
---|
HJ-100RB-S |
HJ-100UB |
HJ-100UB-S |
HJ-50UB |
HJ-65NB |
HJ-65RB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 56.97 | 1 Piece(s) | 4 Day(s) or more | 144 | 140.01~220.00 | With Rotation Stopper | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
SGD 64.39 | 1 Piece(s) | 13 Day(s) or more | 144 | 220.01~320.00 | No | 294 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
SGD 70.35 | 1 Piece(s) | 4 Day(s) or more | 144 | 220.01~320.00 | With Rotation Stopper | 294 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
SGD 20.35 | 1 Piece(s) | 4 Day(s) or more | 72 | 80.01~140.00 | No | 117.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 50 | 65 | 65 | 50 | 28 | Available | ||
SGD 30.60 | 1 Piece(s) | 4 Day(s) or more | 92 | 220.01~320.00 | No | 294 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 65 | 38 | Available | ||
SGD 31.49 | 1 Piece(s) | 4 Day(s) or more | 92 | 140.01~220.00 | No | 166.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 65 | 38 | Available |
How can we improve?
How can we improve?