(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

fluoropolymer Cup NT-SP Type Socket (Main Body Material: PCTFE/Trifluoride Ethylene Resin)

fluoropolymer Cup NT-SP Type Socket (Main Body Material: PCTFE/Trifluoride Ethylene Resin)

A coupler with main body made from polychlorotrifluoroethylene for excellent chemical resistance. Demonstrates a high level of corrosion resistance against strong acid/alkali solutions.

[Features]
· The new machine fluoropolymer coupling uses polychlorotrifluoroethylene for the main body material. Therefore, it also maintains excellent chemical resistance against chemicals used in semiconductor integrated circuit manufacturing process lines and chemical cleaning solutions, etc.
· A valve mechanism is equipped on the socket and plug parts.
· This coupling demonstrates excellent corrosion resistance even against highly corrosive liquids such as strong acid and alkaline solutions.
· The liquid contacting spring is coated with fluororesin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NT-2S-EPT
NT-2S-P
NT-2S-VT-20
NT-3S-EPT
NT-3S-P
NT-3S-VT-20
NT-4S-EPT
NT-4S-P
NT-4S-VT-20
NT-6S-EPT
NT-6S-P
NT-6S-VT-20
NT-8S-EPT
NT-8S-P
NT-8S-VT-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSeal Material Type of Connection Thread T Minimum Sectional Area
(mm2)
Orifice Dia
(mm)

SGD 293.04

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1/415.86.5

SGD 334.79

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1/415.86.5

SGD 293.04

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1/415.86.5

SGD 293.04

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc3/8186.5

SGD 334.79

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc3/8186.5

SGD 293.04

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc3/8186.5

SGD 324.61

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1/245.310

SGD 441.51

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1/245.310

SGD 324.61

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1/245.310

SGD 371.83

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc3/480.8313

SGD 656.78

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc3/480.8313

SGD 371.83

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc3/480.8313

SGD 799.67

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1123.017

SGD 947.90

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1123.017

SGD 799.67

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1123.017

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female)
Body Material PCTFE (Ethylene Resin Tetrafluoride) Applicable Fluids Water / Chemical Structure of Valve Double passages opening closing type
Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments Operating Temperature Range(°C) -5::70 Operating Pressure Range(MPa) ::0.29
No oil treatment Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)